Energy Efficient
The energy efficiency of HFOs is demonstrated when comparing how much energy a cold room uses when working with an HFO system versus an ammonia system.
- Solstice® N71 (R-471A) provides energy efficiency improvements of 30% compared to CO2 for medium temperature commercial refrigeration system.1
- HFOs are a key enabler to the adoption of heat pumps. Their higher energy efficiency in commercial buildings and district heating schemes are essential to reducing fossil-fuel usage and electricity grid demand
- Insulation materials produced using HFOs enable buildings to be more energy efficiency with optimum space usage.2
- Only heating accounts for 50% of EU energy demand, and 70% still comes from burning fossil fuels which leads to CO2 emissions in the atmosphere.
- HFO solutions exist in Europe and are readily available which combined with heat pump technologies can bring Europe on the path to climate neutrality and energy independence.3
Copyright © 2024 Honeywell International Inc.